TIDA-010010

Industrial gigabit Ethernet PHY reference design

TIDA-010010

Design files

Overview

PLC applications require high speed gigabit Ethernet interface. This can be realized using our reference design which implements the DP83867IR industrial gigabit Ethernet physical layer transceiver to the gigabit Ethernet MAC peripheral block inside the Sitara™ AM5728 processor.

Features
  • Integration of DP83867IR industrial gigabit Ethernet PHY for harsh industrial environments with Sitara™ AM5728 application processor
  • Simplifying the gigabit Ethernet device integration bill-of-material (BOM) by reducing the cost for power supply, integrating RGMII  ermination resistors and PHY clocking tree
  • Integrated MDI termination resistors reducing BOM, and board space, and simplifying layout
  • Programmable MII, GMII, RGMI termination impedance inside the DP83867IR PHY
  • DP83867IR PHY register configuration examples with bootstrap and MDIO software
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEF0A.PDF (1315 K)

Reference design overview and verified performance test data

TIDRYA2.PDF (656 K)

Detailed schematic diagram for design layout and components

TIDRYA3.PDF (67 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYA4.ZIP (129 K)

Detailed overview of design layout for component placement

TIDRYA6.ZIP (7678 K)

Files used for 3D models or 2D drawings of IC components

TIDCF54.ZIP (1211 K)

Design file that contains information on physical board layer of design PCB

TIDRYA5.ZIP (555 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS545313.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
Arm-based processors

AM5728Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia

Data sheet: PDF | HTML
Ethernet PHYs

DP83867IRIndustrial temperature, robust gigabit Ethernet PHY transceiver

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS659037Power Management IC (PMIC) for ARM Cortex A15 Processors

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Industrial Gigabit Ethernet PHY Reference Design (Rev. A) Sep. 07, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos