TIDA-01471
IEPE Vibration Sensor Interface for PLC Analog Input Reference Design
TIDA-01471
Overview
Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface demonstrating how to achieve flexible high-resolution, high-speed conversion with low-power and small-footprint implementation.
Features
- Single channel IEPE sensor analog input
- 24-bits conversion resolution
- Programmable data rate: 265 kSPS to 32kSPS
- 20 kHz bandwidth signal bandwidth
- ±10V AC input, 250 kΩ input impedance
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.