TIDA-01486
Ultrasonic Flow Transmitter Reference Design
TIDA-01486
Overview
This reference design features an ultrasonic flow transmitter that is able to measure water flow in the large pipes used in the process industry. The reference design can drive four different Piezo transducers with up to 2 MHz ±12-V pulses and amplify the ultrasonic signal received from these up to 50 dB.
The reference design leverages the MSP430FR6047 microcontroller (MCU) which offers an integrated Ultrasonic Sensing Solution (USS) module with highspeed ADC-based signal acquisition followed by an optimized digital-signal processing using the integrated Low-Energy Accelerator (LEA) module to deliver a high-accuracy metering solution with ultra-low power.
Features
- Able to drive 4 piezo transducers (2 MHz, up to ±12 V)
- up to 50-dB gain
- High-speed ADC-based signal acquisition
- High accuracy: 50ps ZFD
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.