TIDA-01498

4W PLC Power Supply with Wide Input Voltage Range Reference Design

TIDA-01498

Design files

Overview

This reference design shows an alternative way for a non-isolated PLC power supply to generate a stable output voltage, which is in between the minimum and maximum input voltage. Although a buck boost topology is more commonly used, the coupled inductor single-ended primary-inductance converter (commonly referred as SEPIC) is much more effective and reduces cost.

Features
  • Up to 4W power
  • Up to 91% efficiency
  • Wide VIN from 8V to 36V
  • Precise output voltage of 24V
  • Small form factor
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDB3.PDF (3417 K)

Reference design overview and verified performance test data

TIDRU86.PDF (116 K)

Detailed schematic diagram for design layout and components

TIDRU87.PDF (61 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU88.PDF (79 K)

Detailed overview of design layout for component placement

TIDRU90.ZIP (563 K)

Files used for 3D models or 2D drawings of IC components

TIDCE65.ZIP (378 K)

Design file that contains information on physical board layer of design PCB

TIDRU89.PDF (332 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM50013.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator

Data sheet: PDF | HTML

Start development

Design tools & simulation

Simulation model

TIDA-01498 Simulation Files — TIDM051.ZIP (43 K)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 4-W PLC Power Supply With Wide Input Voltage Range Reference Design Dec. 07, 2017

Related design resources

Hardware development

EVALUATION BOARD
LM5001NISOEVAL LM5001 Wide Vin Non-Isolated Flyback Evaluation Board

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos