TIDA-01559
Capacitive Touch Based User Interface with Proximity Sensing and LED Animation Reference Design
TIDA-01559
Overview
The TIDA-01559 is a Human Machine Interface (HMI) reference design that uses the MSP430FR2522 MCU and LP5569 device, and can achieve extremely low standby power consumption and offload the resources of the MCU with LED engine control. This solution can be used anywhere a low-power consuming HMI with good EMI performance and moisture immunity is required. Examples are a kitchen exhaust hood, cooker top, and refrigerator.
Features
- Minimum MCU loading when running preset lighting pattern
- Lower system current consumption through LP5569 engine control
- Extra low quiescent current during standby mode
- Full diagnostic and protection
- Good performance moisture immunity
Industrial
- Air conditioner indoor unit
- Air purifier & humidifier
- Coffee machine
- Cooker hood
- Cooking top
- Cordless handheld garden tool
- Cordless power tool
- Cordless vacuum cleaner
- DC fast charging station
- Dishwasher
- EV charging station HMI module
- Heat pump inverter board
- L2 Commercial Chargers
- L2 Residential Chargers
- Mains powered tools
- Mixer, blender & food processor
- Off-highway vehicles HMI & display systems
- Oven
- Refrigerant leak detector
- Refrigerator & freezer
- Robotic lawn mower
- System controller
- Unit controller
- Vacuum robot
- Washer & dryer
- Wired control
- Wireless control
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR2522 — Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.