TIDA-050013
Ultra-Small RGB LED animation solution for battery powered applications reference design
TIDA-050013
Overview
This reference design is a 2 cm x 2 cm RGB LED animation solution for battery powered applications using the LP5523 and MSP430FR2111 devices. The LP5523 device is a LED driver with a programmable control engine in a DSBGA package. The LP5523 enables vivid lighting patterns for applications that must fit within a very small PCB. This design demonstrates full functionality while using limited MCU resources.
Features
- Minimum MCU loading when running preset lighting pattern
- Lower system current consumption through LP5523 engine control
- Low quiescent current during standby mode
- Full diagnostics and protection
- 2 cm² small PCB size design
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR2111 — 16 MHz MCU with 4KB FRAM, 1KB SRAM, comparator, 10-bit ADC, UART/SPI, timer
Data sheet: PDFStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.