TIDA-060020

HART-enabled PLC analog input module reference design

TIDA-060020

Design files

Overview

This reference design is a single-channel, 4-mA to 20-mA analog input module that supports the highway addressable remote transducer (HART) communication protocol, enabling bidirectional digital communication between field transmitters and programmable logic controllers (PLCs). The loop current, representing the primary variable, flows through a current-sense resistor producing a proportional voltage that is digitized by a precision delta-sigma analog-to-digital converter (ADC) (ADS1260). A DAC8740H modem is used in this design to implement HART communication across the current loop. The ADS1260 and DAC8740H are interfaced with an external microcontroller that controls the ADS1260 sampling and includes a HART software stack to support the HART protocol. This design also features digital isolation, a wide power-supply range, and a high-precision external voltage reference for the ADC.

Features
  • 4-20 mA analog input with HART modem
  • High accuracy loop current measurement < 0.05% FSR TUE
  • HART physical layer compliance tested
  • 6V-28V power supply input
  • 20 effective bits for loop-current measurement
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEG0.PDF (1153 K)

Reference design overview and verified performance test data

TIDRXC0.PDF (192 K)

Detailed schematic diagram for design layout and components

TIDRXB9.PDF (49 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXC1.PDF (133 K)

Detailed overview of design layout for component placement

TIDRXC2.ZIP (796 K)

Files used for 3D models or 2D drawings of IC components

TIDCEY0.ZIP (449 K)

Design file that contains information on physical board layer of design PCB

TIDRXC3.PDF (595 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7741Robust EMC, quad-channel, 3/1, reinforced digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7742Robust EMC, quad-channel, 2/2, reinforced digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Precision ADCs

ADS126024-bit, 40-kSPS, 5-ch delta-sigma ADC with PGA, VREF and IDACs for factory automation

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC8740HHART®, FOUNDATION Fieldbus™, and PROFIBUS PA-compliant modem with UART interface

Data sheet: PDF | HTML
Series voltage references

REF34252.5-V, low-drift, low-power, small-footprint series voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide HART Enabled PLC Analog Input Module Reference Design Oct. 24, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos