TIDC-BLUETOOTH-LOW-ENERGY-LIGHT
Bluetooth Low Energy Light Reference Design
TIDC-BLUETOOTH-LOW-ENERGY-LIGHT
Overview
This reference design is an example of using the SimpleLink™ Bluetooth low energy CC2540T high temperature range wireless microcontroller in lighting applications. The board includes RGBW LEDs controlled by the CC2540T and is USB powered. The board can be controlled out-of-the-box by the TI BLE Multitool smart phone app.
Features
- Only Bluetooth Smart solution graded up to 125°C. Fits very well to any LED light solution
- Simple and "ready to go" design shortens time to market
- Example app works out-of-the box when broadcasting to the TI BLE Multitool app
- Full light control (power, color, color temperature) directly from your smart phone
- Fully tested design includes firmware, GUI, demo and getting started guide
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.