TIDC-CC2540-BLE-USB

CC2540 Bluetooth Low Energy USB Dongle Reference Design

TIDC-CC2540-BLE-USB

Design files

Overview

The CC2540 USB Dongle is a complete example of how to use the USB enabled Bluetooth Low Energy (BLE) Wireless MCU. The reference design can be used to enable Bluetooth Smart and Internet of Things applications on any system that contains a USB host.

Features

  • Simple BLE to USB connection - Adds BLE to an existing product with USB
  • Debug header, LEDs and buttons included - Enables faster development
  • It can also be used as a packet sniffer for analyzing the BLE protocol and for software and system level debugging (use the free tool SmartRF Packet Sniffer)

Personal electronics

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU977.PDF (601 K)

Reference design overview and verified performance test data

TIDRES0.PDF (169 K)

Detailed schematic diagram for design layout and components

TIDRES1.PDF (198 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRES2.PDF (19 K)

Detailed overview of design layout for component placement

TIDRES4.ZIP (275 K)

Files used for 3D models or 2D drawings of IC components

TIDCAA3.ZIP (58 K)

Design file that contains information on physical board layer of design PCB

TIDRES3.PDF (202 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS769100-mA, 10-V, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2540Bluetooth® Low Energy wireless MCU with USB

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide CC2540 Bluetooth Low-Energy USB Dongle Design Guide May 05, 2015

Related design resources

Hardware development

DAUGHTER CARD
CC2540EMK-USB Bluetooth Low Energy and proprietary wireless MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos