TIDC-DEVPACK-LED-AUDIO

DEVPACK-LED-AUDIO

TIDC-DEVPACK-LED-AUDIO

Design files

Overview

The LED Audio DevPack enables Industrial IoT lighting applications. Plug it into the SensorTag DevPack expansion header and expand your design with four high-power LEDs from Osram. The LED Audio DevPack makes it easy to create LED lighting applications controlled from a mobile phone with the Bluetooth® Smart SensorTag or connect to ZigBee® lighting system using ZigBee.

Features

 

  • Quick prototyping of LED lighting applications
  • Works with the SensorTag app
  • Connect to ZigBee lighting applications

 

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA61.PDF (3418 K)

Reference design overview and verified performance test data

TIDRFR0.PDF (58 K)

Detailed schematic diagram for design layout and components

TIDRFR1.PDF (217 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFR2.PDF (67 K)

Detailed overview of design layout for component placement

TIDRFR4.ZIP (1077 K)

Files used for 3D models or 2D drawings of IC components

TIDRFR3.PDF (331 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS622602.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Speaker amps

TAS25052-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide LED Audio DevPack Design Guide Jun. 19, 2015

Related design resources

Hardware development

DEVELOPMENT KIT
CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos