Hardware
WL1837MODCOM8I — WiLink™ 8 Dual Band 2.4 & 5 GHz Wi-Fi® + Bluetooth® COM8 Evaluation Module
The WL1837MODCOM8I, which is compatible with many processors including TI’s (...)
The WiLink 1837 module antenna design is a reference design that combines the functionalities of the WiLink 8 module with a built-in antenna on a single board, implementing the module in the way it's been certified. Through this, customers are able to evaluate the performance of the module through embedded applications such as home automation and the Internet of Things that make use of both embedded Wi-Fi and Bluetooth / Bluetooth low energy functionalities found on the WiLink 1837 module. This antenna design leverages the use of its certification by using the same layout when the module was tested for certification, allowing customers to avoid repeated certification when creating their applications.
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
The WL1837MODCOM8I, which is compatible with many processors including TI’s (...)
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.