New

TIDEP-01034

Entry-level blind spot detection reference design using mmWave radar

TIDEP-01034

Design files

Overview

This reference design provides a foundation for corner radar applications to meet entry-level blind spot detection (BSD) requirements using the AWRL1432BOOST-BSD evaluation module. The design allows users to estimate and track the position (in the azimuthal plane) and velocity of objects up to 120m.

Features
  • Enables car manufacturers to meet entry-level blind spot detection (BSD) requirements using a single chip
  • Detect and track objects (such as cars and trucks) up to 120 meters away with velocities of ±144 kmph
  • Antenna azimuth field of view ±60° with azimuth angular resolution of approximately 20°
  • Demonstrates AWRL1432 processing capabilities, including data compression, max velocity extension, and 2D tracking
  • Improves the customer development cycle (for example, hardware redesign and software effort)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF76.PDF (1171 K)

Reference design overview and verified performance test data

TIDMD01.PDF (2017 K)

Detailed schematic diagram for design layout and components

TIDMD02.PDF (202 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD03.PDF (988 K)

Detailed overview of design layout for component placement

TIDMD05.ZIP (14217 K)

Files used for 3D models or 2D drawings of IC components

TIDCGP6.ZIP (2550 K)

Design file that contains information on physical board layer of design PCB

TIDMD04.PDF (8813 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWRL1432Single-chip low-power 76GHz to 81GHz automotive mmWave radar sensor

Data sheet: PDF | HTML
System basis chips (SBCs)

TCAN4550-Q1Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Entry-level blind spot detection reference design using mmWave radar PDF | HTML Jun. 03, 2024

Related design resources

Hardware development

EVALUATION BOARD
AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos