TIDEP0012

DDR3 Reference Design without VTT termination using AM437x

TIDEP0012

Design files

Overview

Designers can save board space, cost and reduce power consumption by following DDR3 guidelines without VTT termination. This reference design shows how to do that with AM437x. This type of design is not for everyone as there are certain restrictions. Having short trace lengths, a maximum of two DDR3 parts and a balanced T-topology are must-have requirements; otherwise VTT termination guidelines should be followed.

Features
  • System optimized DDR3/DDR3L design on Sitara AM437x processor with integrated DDR controller
  • Optimized layout requires no VTT termination
  • Two 4-Gbit DDR3 / DDR3L memories
  • Up to 400 MHz clock (DDR-800 data rate)
  • Complete sub-system reference with schematics, BOM, design files and HW User's Guide implemented on a fully assembled board developed for testing and validation.
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SPRR202.ZIP (588 K)

Detailed schematic diagram for design layout and components

SPRR203.ZIP (8313 K)

Detailed schematic diagram for design layout and components

TIDR795.PDF (47 K)

Detailed schematic diagram for design layout and components

SPRR204.ZIP (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR797.ZIP (7 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SPRR205.PDF (143 K)

Detailed overview of design layout for component placement

SPRR206.PDF (174 K)

Detailed overview of design layout for component placement

SPRR207.ZIP (4537 K)

Detailed overview of design layout for component placement

TIDR796.ZIP (315 K)

Files used for 3D models or 2D drawings of IC components

SPRR208.ZIP (2523 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Arm-based processors

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Arm-based processors

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Arm-based processors

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TMDXSK437X — AM437x starter kit

The AM437x starter kit provides a stable and affordable platform to quickly start evaluation of Sitara™ Arm® Cortex®-A9 AM437x processors (AM4376, AM4378) and accelerate development for HMI, industrial and networking applications. It is a low-cost development platform based on the Arm Cortex-A9 (...)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide AM437x Starter Kit Evaluation Module (TMDXEVM437x) Hardware User's Guide Jun. 04, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos