TIDEP0065
Enhanced I2C and SMbus Master Interface Reference Design with PRU-ICSS
TIDEP0065
Overview
This is a reference design for industrial communication on Sitara™ processors with Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS). PRU-ICSS allows custom firmware applications in the field of real-time applications. The I2C peripheral on many application processors does not support SMbus commands like block-read and block-write transfers. This reference design implements those SMbus commands with standard I2C commands into the PRU-ICSS peripheral.
Features
- Supports I2C and SMbus master interface with PRU-ICSS
- Dynamic block mode read and write transfer
- Contains PRU-ICSS source code for customization
- I2C register interface emulation
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control
Data sheet: PDFStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.