TIDM-01000
4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design With MSP430 Smart Analog Combo
TIDM-01000
Overview
This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so the standalone DAC is no longer required. This design achieves a 12-bit output resolution with an output current resolution of 6 µA. The design incorporates reverse-polarity protection as well as IEC61000-4-2 and IEC61000-4-4 protection on the loop-power input.
Features
- Sensor Input Compatible with 2-, 3- or 4-Wire Resistance Temperature Detector (RTD) Probes
- Temperature range for RTD of –200°C to 850°C
- Maximum Measured Error: <1°C
- IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A
- Small Form Factor (L × W): 60mm × 8mm
- Operating Temperature Range -40°C to 105°C
Industrial
- Capacitive Level Transmitter
- Capacitive pressure transmitter
- Coriolis Flow Transmitter
- Differential Pressure Flow Transmitter
- Electromagnetic (MID) flow transmitter
- Hydrometric Pressure Level Transmitter
- Impeller / Turbine Flow Transmitter
- Inductive & capacitive position sensor
- LVDT Position Sensor
- LVDT pressure transmitter
- Optical ToF continuous wave position sensor
- Optical ToF pulse position sensor
- Proximity switch
- Radar / microwave level transmitter
- Resistive pressure transmitter
- Silicon pressure transmitter
- Temperature transmitter
- Thermal Mass Flow Transmitter
- Ultrasonic flow transmitter
- Ultrasonic level transmitter
- Ultrasonic position sensor
- Vortex flow transmitter
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR2353 — 24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
Data sheet: PDFMSP430FR2355 — 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
Data sheet: PDFStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.