TIDM-1PHMTR-ESD
One-Phase Metrology with Enhanced ESD Protection Reference Design
TIDM-1PHMTR-ESD
Overview
This reference design implements an ANSI/IEC Class 0.2 one-phase energy meter with enhanced ESD protection. The design also features communications through ZigBee™ connectivity. The e-meter SoC is used to perform all metrology functions and sends active power results to the CC2530EM add-on board. You can use the companion In-home display reference design (TIDM-LOWEND-IHD) to display results remotely.
This reference design uses MSP430F6736A and can also be used with MSP430F6736.
Features
- Single-phase meter which exceeds Class 0.2 accuracy requirements from ANSI and IEC
- Passed IEC 61000-4-2 level-4 air discharge tests (see design guide for details)
- Energy library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor and line frequency
- Support for ZigBee® communication to In-home display or connections to Wi-Fi®, wireless M-Bus, and IEEE-802.15.4g add-on communications modules
- Automated or manual switching between main and auxiliary power sources for metrology engine.
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430F6720 — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM
Data sheet: PDF | HTMLMSP430F6720A — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM
Data sheet: PDF | HTMLMSP430F6721 — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM
Data sheet: PDF | HTMLMSP430F6721A — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM
Data sheet: PDF | HTMLMSP430F6723 — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6723A — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6724 — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6724A — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6725 — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6725A — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6726 — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
Data sheet: PDF | HTMLMSP430F6726A — Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
Data sheet: PDF | HTMLMSP430F6730 — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM
Data sheet: PDF | HTMLMSP430F6730A — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM
Data sheet: PDF | HTMLMSP430F6731 — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM
Data sheet: PDF | HTMLMSP430F6731A — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM
Data sheet: PDF | HTMLMSP430F6733 — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6733A — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6734 — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6734A — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6735 — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6735A — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM
Data sheet: PDF | HTMLMSP430F6736 — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
Data sheet: PDF | HTMLMSP430F6736A — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
Data sheet: PDF | HTMLCC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
Data sheet: PDFStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.