TIDM-CAPTIVATE-64-BUTTON
64-Button Capacitive Touch Panel With TI Microcontroller With CapTIvate Technology Reference Design
TIDM-CAPTIVATE-64-BUTTON
Overview
TIDM-CAPTIVATE-64-BUTTON is a reference design for an ultra-low-power touch panel with 64 buttons that can be controlled by a single MSP microcontroller (MCU) with CapTIvate™ technology. The design uses mutual capacitance technology to enable all 64 buttons to be tightly packed and controlled with only 16 MCU pins. The touch panel is designed to easily interface with the CAPTIVATE-FR2633 MCU target module included in the MSP-CAPT-FR2633 MCU development kit.
Features
- Single-touch and multitouch detection
- Mutual capacitance technology enables 64 buttons with 16 microcontroller pins
- More than 100 samples-per-second and 15-ms typical response time with code size/response time optimization
- 1.75-µA-per-button average current with low-power optimization and 0.23-µA-per-button average current with wake-on-touch mode
- Easy plug-and-play with CAPTIVATE-FR2633 target MCU module
- CapTIvate design center supports real-time sensor tuning with a host PC
Industrial
- Anesthesia delivery systems
- Application Processor Module
- Blood glucose monitor
- Blood pressure monitor
- Building security gateway
- CPAP machine
- Calling button operating panel
- Chemistry/gas analyzer
- Compact relay
- Continuous glucose monitor aggregator
- DC fast charging station
- Dialysis machine
- Electric toothbrush
- Electro surgery system
- Electronic bed & chair
- Flat panel
- HMI panel
- HVAC gateway
- Industrial robot wired teach pendant
- Intrusion HMI panel
- Intrusion control panel
- Key panel
- MRI subsystem module
- Oxygen concentrator
- Patient monitor - subsystems module
- Portable ultrasound
- Power Conditioning
- Power analyzer
- Premium ultrasound
- Programmable DC power supply
- Railway information systems
- Standard ultrasound
- Surgical drills
- Telecom monitor unit
- Telehealth gateway & aggregation manager
- Ventilators
- Wearable fitness & activity monitor
- Wired smart door access control
- Wireless smart door access control
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | User guide | 64 Button Capacitive Touch Panel With CapTIvate Technology Design Guide | Oct. 30, 2015 | |
White paper | Simplify smart speaker human machine interface with capacitive-touch technology | Feb. 15, 2018 | ||
User guide | CapTIvate Technology Guide | Nov. 11, 2015 | ||
White paper | MSP430™ FRAM Microcontrollers With CapTIvate™ Touch Technology | Oct. 14, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.