TIDM-EKG-HRM

Low Power EKG & Heart Rate Monitor Reference Design, Featuring the MSP430FG439

TIDM-EKG-HRM

Design files

Overview

This design details how to build a digital heart-rate monitor using a MSP430FG439 microcontroller (MCU). The heartbeat rate per minute is displayed on an LCD and generates a digital data stream via an RS232 serial port to allow EKG waveform display on a PC. The entire application runs using a CR2032 3-V lithium battery.

Features
  • Integrated AFE with external INA for low-power two-chip EKG measurement
  • Low cost PCB-based sensors
  • Integrated segmented LCD display for easy pulse readout
  • GUI application support for display of measured results via PC
  • This application report uses the MOD-EKG Pulse oximeter and Heart-Rate Monitor using the MSP430FG439 development board by OLIMEX Ltd
  • This reference design is tested and includes software, hardware design files, documentation & PC GUI.

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLAR082.PDF (133 K)

Detailed schematic diagram for design layout and components

SLAR083.PDF (17 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLAC617.ZIP (1578 K)

Design file that contains information on physical board layer of design PCB

SLAC609.ZIP (65 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FG4398 MHz MCU with 60KB Flash, 2KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 128 seg LCD

Data sheet: PDF | HTML

Start development

Software

Application software & framework

SLAC602 Low Power EKG & Heart Rate Monitor using the MSP430FG439 Code

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
MSP430FG439 8 MHz MCU with 60KB Flash, 2KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 128 seg LCD

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Heart-Rate and EKG Monitor Using the MSP430FG439 (Rev. B) Mar. 09, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos