TIDM-KNXTHERMOSTAT

Wired KNX Thermostat Reference Design

TIDM-KNXTHERMOSTAT

Design files

Overview

This design serves as a demonstration platform for the KNX software and hardware offering for MSP430™ microcontrollers (MCUs) from TI and TAPKO Technologies GmbH™. The wired KNX thermostat takes advantage of the ultra-low-power FRAM technology of the MSP430FR5969 MCU to efficiently achieve a thermostat with persistent user settings upon power cycles. The real time clock (RTC) of the MSP microcontroller enables the creation of temperature profiles for automatic temperature adjustment.  Temperature and humidity measurements are collected by TI’s HDC1000 digital humidity sensor and sent to the MSP MCU over an I2C communication line. The Sharp® Memory LCD BoosterPack™ (430BOOST-SHARP96) plug-in module and four switches are used to create a user interface.

Features
  • Fully certified twisted-pair KNX transceiver
  • KNX stack support for TPUART and bit-based TP
  • Interoperability with any certified KNX device
  • Thermostat with setting retention upon power down
  • KAIstack licensing available through TAPKO Technologies
  • Order 3rd party PHY Module and KNX power supply (info@tapko.de)
  • More information on 3rd party USB-to-KNX

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB27A.PDF (8430 K)

Reference design overview and verified performance test data

TIDRKI3.PDF (38 K)

Detailed schematic diagram for design layout and components

TIDRKI4.PDF (198 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKI6.ZIP (100 K)

Files used for 3D models or 2D drawings of IC components

TIDCBU4.ZIP (161 K)

Design file that contains information on physical board layer of design PCB

TIDRKI5.PDF (634 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Humidity sensors

HDC1000Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML

Start development

Hardware

Development kit

MSP-EXP430FR5969

MSP430FR5969 LaunchPad™ development kit

The MSP-EXP430FR5969 LaunchPad Development Kit is an easy-to-use microcontroller development board for the MSP430FR5969 MCU. It contains everything needed to start developing quickly on the MSP430FRxx FRAM platform, including on-board emulation for programming, debugging and Energy Measurements. (...)

User guide: PDF | HTML
Buy from a distributor

Software

Support software

TIDCC84 TIDM-KNXTHERMOSTAT Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide KNX Thermostat TI Design Guide (Rev. A) Jun. 21, 2016
* Application note Using MSP on KNX Systems Application Report Nov. 03, 2015
Technical article Make building automation systems interoperable with KNX software on ultra-low-powe PDF | HTML Mar. 31, 2016

Related design resources

Hardware development

HARDWARE PROGRAMMING TOOL
MSP-FET MSP MCU Programmer and Debugger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos