TIDM-LPSM
Low Power Micro Stepper Motor Driver Reference Design Using FRAM
TIDM-LPSM
Overview
Controlled by the MSP-EXP430FR5969 FRAM LaunchPad, this 20-pin boosterpack utilizes the DRV8836 motor driver for operating low-voltage stepper motors with minimal power consumption to better optimize battery life. Micro stepping logic provides for smooth motor steps, a INA199 current shunt monitor provides a valuable motor status feedback loop, and MSP430FR5969 FRAM technology allows for saved motor states in the event of power supply disconnection.
Features
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.