TIDM-NFC-EZ430-MODULE

NFC EZ430 Reader Module Reference Design

TIDM-NFC-EZ430-MODULE

Design files

Overview

This reference design provides a complete hardware and firmware example for a Near Field Communication (NFC) Module. The Module uses TI's eZ430 UART connection for simple interfacing. The firmware example demonstrates NFC Reader/Writer functionality by reading ISO15693, ISO14443A, ISO14443B, and Felica tags. Unlike some evaluation modules, this NFC module was designed specifically easy integration into existing applications. This reduces the resource demand on the developers while still supporting full functionality.

Features
  • UART EZ430 115.2 kbaud Interface
  • Reads ISO15693, ISO14443A, ISO14443B, and Felica Tags
  • Module includes onboard MCU and stack to reduce demand of Host MCU
  • Designed to be a drop in ready module with simple communication interface
  • Anti-collision allows reading multiple NFC tags at once
  • Design is tested and includes firmware, GUI Software, hardware design, and application report

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRA56.PDF (65 K)

Detailed schematic diagram for design layout and components

TIDRA65.PDF (55 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC574.ZIP (119 K)

Design file that contains information on physical board layer of design PCB

TIDRAB8.PDF (82 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
Other wireless products

TRF7960TRF7960 Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7960ATRF7960A Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7961TRF7961 Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO15693

Data sheet: PDF | HTML
Other wireless products

TRF7962ATRF7962A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO15693

Data sheet: PDF | HTML
Other wireless products

TRF7963ATRF7963A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO14443A/B

Data sheet: PDF | HTML
Other wireless products

TRF7964ATRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC

Data sheet: PDF | HTML

Start development

Software

Support software

SLOC313 TRF7970A + MSP430G2xx NFC/RFID Module Reference Design Software

Supported products & hardware

Supported products & hardware

Products
Other wireless products
TRF7970A Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note TRF7970A + MSP430G2xx NFC/RFID Module Reference Design Aug. 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos