TIDM-NFC-READER

NFC & RFID Ultra-Low-Power Card Presence Detection Reference Design

TIDM-NFC-READER

Design files

Overview

This reference design, featuring the TRF79xxA paired with an MSP microcontroller, is a fully-functional, battery-operad RFID & NFC reader. This design features in-depth details on how to add NFC/RFID capabilities to an existing design by adding a simple circuit and small firmware control logic loops.

Features
  • Ultra-Low Power consumption for battery-operated applications
  • Includes PC-side GUI for full evaluation
  • Leverages 13.56MHz NFC/RFID TRF7970A Transceiver IC, which can be leveraged worldwide
  • Includes complete HW and SW design files, with test data
  • This reference design can use almost any MSP430. Only a parallel or SPI interface is required to interface between the TRF7970A transceiver and MSP430 MCU.
  • This reference design can be ordered (TRF7970AEVM)

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR065.PDF (207 K)

Detailed schematic diagram for design layout and components

TIDR067.PDF (205 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430F237016 MHz MCU with 32KB Flash, 2KB SRAM, comparator, I2C/SPI/UART, HW multiplier

Data sheet: PDF
Other wireless products

TRF7960TRF7960 Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7960ATRF7960A Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7961TRF7961 Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO15693

Data sheet: PDF | HTML
Other wireless products

TRF7962ATRF7962A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO15693

Data sheet: PDF | HTML
Other wireless products

TRF7963ATRF7963A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO14443A/B

Data sheet: PDF | HTML
Other wireless products

TRF7964ATRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7970AMulti-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC

Data sheet: PDF | HTML

Start development

Software

Code example or demo

TIDC053 NFC & RFID Ultra-Low Power Card Presence Reference Design Detection Example

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note NFC/RFID Reader Ultra-Low-Power Card Presence Detect With MSP430 and TRF79xxA Mar. 18, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos