TIDM-PRINTERPACK
40-Pin Boosterpack for 3D Printer Control
TIDM-PRINTERPACK
Overview
This design is a 40-pin boosterpack which incorporates all of the necessary components for 3D printer operation. Convenient location of all I/O headers and inclusion of firmware allows developers to immediately start creating their own cost-effective 3D printers. Although the original intent is to be used as a low-cost solution for 3D printer control, at its core are four DRV8825 stepper motor drivers that allow the boosterpack to also operate in any application where multiple stepper motors are needed.
Features
- Four on-board DRV8825 stepper motor drivers for extruder and X,Y, and Z motor control
- Current limiting technology incorporation for motor overcurrent conditions
- Three CSD18534KCS N-channel MOSFETs for voltage boost of extruder resistors, heated bed, and fans
- Support tested with multiple software programs including Pronterface and Repetier
- µSD card slot included for printing without the need for a host computer
- Circuit design tested with firmware, User's Guide, and design files included
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F5529 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
CSD18534KCS — 60-V, N channel NexFET™ power MOSFET, single TO-220, 9.5 mOhm
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 3D Printerpack: 40-Pin Boosterpack for 3D Printer Control Design Guide (Rev. A) | Dec 17, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.