TIDM-TMR-WATERMTR
Ultra-Low Power Flow Meter Using TMR Sensors Reference Design for extended system longevity
TIDM-TMR-WATERMTR
Overview
When designing battery-powered applications, ultra-low power consumption is the key factor in extending the lifetime of a system. Long-running designs must not waste the energy they are provided. This reference design highlights the usage of TMR sensor and Extended Scan Interface (ESI) to archive ultra-low-power rotation detection for flow-meter application. This design uses the evaluation kit EVM430-FR6989 and the custom TMR-sensor board for testing.
Features
- Showcase of the daughter TMR-sensor board for EVM430-FR6989
- Showcase of rotation detection using TMR sensors
- Platform support ultra-low power design using TI's proprietary ESI
- Tested and includes firmware and getting started guide
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR6989 — Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.