TIDM-ULTRASONIC-FLOW-TDC
Ultrasonic Water Flow Meter Design using Time to Digital Conversion
TIDM-ULTRASONIC-FLOW-TDC
Overview
The TIDM-ULTRASONIC-FLOW-TDC is a reference design for an ultrasonic flow meter (water, gas or heat meter) with LCD built using a Time-to-Digital converter and an ultra-low power MCU. Solution includes optimized leakage detection, low power consumption, and a small form factor that are important requirements for water, heat and gas meter applications. This design also includes a high efficiency DC-DC converter for system power.
Features
- A small form factor, ultra-low power design
- Ultrasonic Time of Flight measurement - No moving parts
- Highly efficient DC-DC converter for system power
- Super-cap design for power supply of RF module
- Platform Design with sockets for RF, power module and MCU I/Os
- PC GUI and firmware ready
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR6989 — Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Ultrasonic Water Flow Measurement Using Time to Digital Conversion Design Guide (Rev. A) | Jul 20, 2015 | |
| Technical article | Time-of-flight measurements using high-performance time-to-digital converters | PDF | HTML | Jul 31, 2015 | |
| Technical article | Why are flow meter manufacturers switching from mechanical to ultrasonic? | PDF | HTML | Jun 11, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.