TIOL221EVM

TIOL221 evaluation module

TIOL221EVM

Order now

Overview

The TIOL221 evaluation module (EVM) is a platform to evaluate the main features and performance of the TIOL221 in both the pin-control and SPI configurations. The EVM contains an industry-standard four-pin M12 connector with a Class A two-channel configuration implementing one IO-Link communication channel and one digital input or output channel. A screw terminal block for bare wire connections or external loads is also provided.

Features
  • TIOL221 dual-channel IO-Link device PHY with integrated LDO and SPI Interface
  • Industry-standard four-pin M12 connector for a two-channel configuration (one IO-Link plus one DO/DI) as well as a bare-wire screw terminal
  • Footprints for TVS diodes or extra filtering components to protect from noise and transient pulses
  • Current limits are configurable with potentiometers or a dedicated resistor option selected with a jumper
  • Header pins and test points to facilitate both pin-mode and SPI-mode operation
  • 8KB I2C EEPROM
IO-Link & digital I/Os
TIOL221 Dual-channel IO-Link device physical layer with integrated LDO regulator and SPI

Order & start development

Evaluation board

TIOL221EVM — TIOL221 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TIOL221 Evaluation Module User's Guide PDF | HTML 29 Aug 2024
Certificate TIOL221EVM EU Declaration of Conformity (DoC) 26 Aug 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos