TIPD118

Bandpass-filtered -40-dB attenuator, less than 0.1-dB error reference design

TIPD118

Design files

Overview

This verified design is a -40dB band-pass filtered inverting attenuator. The circuit creates a filtered, inverted, and attenuated output from a single-ended input signal that can be used for test and measurement, or other waveform generation applications. A single low-noise OPA1611 op amp is used to invert, attenuate, and filter the input signal. The low-noise and low-distortion performance of the OPA1611 allows for a very accurate and clean output signals.

Features
  • -40dB Filtered signal output
  • 0.1dB Flatband Accuracy
  • Low-Noise output from OPA1611
This verified design includes:
  • Theory
  • Component Selection
  • TINA-TI Simulation
  • Schematics and PCB Layout
  • Verification and Measured Performance
  • Modification Options
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR215.PDF (123 K)

Detailed schematic diagram for design layout and components

SLAC588.ZIP (730 K)

Detailed schematic diagram for design layout and components

TIDR216.PDF (72 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC164.ZIP (289 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA16111.1nV/√Hz Noise, Low Power, Precision Operational Amplifier

Data sheet: PDF | HTML

Start development

Software

Support software

TIDC165 TIPD118 Simulation

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide TIPD118 Verified Design Reference Guide Jun. 18, 2013

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos