TIPD131
Single-Ended Input to Differential Output Conversion Circuit Reference Design
TIPD131
Overview
This TI Precision Verified Design provides the theory, component selection, simulation, PCB design, and measurement details for a single ended input to differential output circuit which converts a single ended input of +0.1V to +2.4V into a differential output of ± 2.3V on a single +2.7V supply. The output range is intentionally limited to maximize linearity. The circuit is composed of 2 amplifiers. One amplifier acts as a buffer and creates a voltage, Vout+. The second amplifier inverts the input and adds a reference voltage to generate Vout-. Both Vout+ and Vout- range from 0.1V to 2.4V. The difference, Vdiff, is the difference between Vout+ and Vout-. This makes the differential output voltage range +2.3V.
Features
- 100kHz Small Signal Bandwidth
- Low Power: 100mA current consumption
- ±0.1% FSR Vdiff Uncalibrated Error
- ±0.01% FSR Vdiff Calibrated Error
- Converts 0.1V - 2.4V Input to ±2.3V Output at +1.25V Vcm
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.