TIPD148
Level Translation: Dual to Single Supply Amp, ±15V to 5V
TIPD148
Overview
Translating a ±15V signal to a single supply 5V signal for use with an ADC is a common circuit requirement. This Dual Supply to Single Supply Amplifier circuit design translates a ±15V signal to a 0V to 5V signal. The output of this design will not be outside of 0-5V regardless of power supply sequencing or other transient conditions.
Features
- Shift a ±15V supply to a single 5V or 3V supply
- Protection from power supply sequencing issues
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.