TLC59116EVM-SW

Software for TLC59116 Evaluation Module

TLC59116EVM-SW

Downloads

Overview

The TLC59116EVM-SW software provides a software interface for the TLC59116 EVM boards. Use this software to change the TLC59116 IC internal registers via the USB Interface Adapter and also to control the LED Display connected to the EVM.

Features

The software checks for new updates when started (Microsoft Internet Explorer 6 required).

Software Requirements:

  • Microsoft Windows 2000 or Newer Operating System
  • Microsoft .Net Framework 2.0
    (NOTE: It is advised to install this component independently. This EVM software will attempt to install it if it is not already installed, but it might require a restart of your system).
  • Microsoft Internet Explorer 6
    (This is required for recieving automatic updates to the EVM software)

Hardware Requirements:

  • Personal Computer with USB port
  • USB Interface Adapter

Downloads

Hardware development

EVALUATION BOARD
TLC59116EVM-390 16-Channel LED Driver Evaluation Module TLC59116FEVM-571 16 Channel LED Driver Evaluation Module

Support & training