TLV61048EVM-042

TLV61048 evaluation module

TLV61048EVM-042

Order now

Overview

The TLV61048 is a non-synchronous boost converter that integrates a low side NMOS with 3.5-A typical current limit. Its input voltage is from 2.6 V to 5.5 V and output voltage is up to 15 V. The TLV61048 operates with a selectable switching frequency of 600 kHz or 1 MHz by configuring the FREQ pin. TLV61048 has 2-ms built-in soft start to minimize the inrush current. The TLV61048 is available in a 3-mm × 3-mm 6-pin SOT-23 package.

Features
  • Input voltage range: 2.6 V to 5.5 V
  • Output voltage up to 15 V
  • Integrated low-side FET: 85 mΩ at 3.3 VIN
  • 3.5-A (typical) switch current limit
  • 600-kHz or 1-MHz selectable switching frequency
AC/DC & DC/DC converters (integrated FET)
TLV61048 14-V output voltage non-synchronous boost converter in SOT-23 package
Download View video with transcript Video

Order & start development

Evaluation board

TLV61048EVM-042 — TLV61048 evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TLV61048EVM User Guide (Rev. A) PDF | HTML 29 Jul 2019
Data sheet TLV61048 14-V Output Voltage Non-synchronous Boost Converter in SOT-23 package datasheet (Rev. A) PDF | HTML 02 Jul 2019
Certificate TLV61048EVM-042 EU Declaration of Conformity (DoC) 06 Feb 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos