TLV61070AEVM-095

TLV61070A evaluation module for 5-V 2-A boost converter

TLV61070AEVM-095

Order now

Overview

TLV61070A device is a synchronous boost converter with 0.5-V ultra-low input voltage. The device provides a power supply solution for portable equipment and smart devices powered by various batteries and supercapacitors. The TLV61070A has typical 2.45-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TLV61070A supports super capacitor backup power applications, which may deeply discharge the supercapacitor.

Features
  • Input voltage range: 0.5 V to 5.5 V
  • Output voltage range: 2.2 V to 5.5 V
  • Valley current limit: 1.8 A (min.)
  • 2.9-mm x 1.6-mm SOT package
AC/DC & DC/DC converters (integrated FET)
TLV61070A 5-V 2-A boost converter with 0.5-V minimum input voltage
Download View video with transcript Video

Order & start development

Evaluation board

TLV61070AEVM-095 — TLV61070A evaluation module for 5-V, 2-A boost converter

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TLV61070A Boost Converter Evaluation Module User's Guide PDF | HTML 01 Sep 2022
Certificate TLV61070AEVM EU RoHS Declaration of Conformity (DoC) 31 Aug 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos