TLV62150EVM-505

TLV62150EVM-505 Evaluation Module

TLV62150EVM-505

Order now

Overview

The TLV62150 EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62150 buck converters. The EVM convert a 4-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 1 A in a 3-mm x 3-mm QFN package. The DCS control topology provides fast transient responses and light load efficiency. Focusing on low-IQ makes this solution ideal for battery powered applications.

Features
  • Wide operating input voltage range of 3 V to 17 V is ideal for 5-V or 12-V rails
  • DCS control topology for fast transient response and light load efficiency
  • Low-IQ of 19 μA helps to extend the life of Li-Ion or other batteries
  • High switching frequency of 2.5 mHz permit the use of small inductors
  • Enable pin allows power sequencing
AC/DC & DC/DC converters (integrated FET)
TLV62150 4-17V 1A Step-Down Converter with DCS-Control™

Order & start development

Evaluation board

TLV62150EVM-505 — TLV62150EVM-505 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide TLV621x0 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 08 Nov 2021
Certificate TLV62150EVM-505 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TLV62150x 4-V to 17-V 1-A Step-Down Converter In 3x3 QFN Package datasheet (Rev. E) PDF | HTML 13 Jul 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos