TLV71312PEVM-171

150-mA, Low-Dropout Regulator Evaluation Module

TLV71312PEVM-171

Order now

Overview

The TLV71312PEVM-171 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV71312P 150mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.

Features
  • 1% Typical Accuracy
  • Very Low Dropout: 250mV at 150mA
  • Low IQ of 50µA
  • Input Voltage Range: 1.4V to 5.5V
  • High PSRR: 70dB at 1kHz
  • Available is fixed voltages 0.8V to 3.6V
  • Stable with effective capacitance of 0.1µF Cap
  • Over current and thermal protection
Linear & low-dropout (LDO) regulators
TLV713P 150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable
Download View video with transcript Video

Order & start development

Evaluation board

TLV71312PEVM-171 — 150-mA, Low-Dropout Regulator Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TLV71312PEVM-171 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TLV713xxEVM-171 Evaluation Module User's Guide 17 Aug 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos