TLVM13610EVM

TLVM13610 buck regulator evaluation module

TLVM13610EVM

Order now

Overview

Input operating voltage from 3 V to 36 V, this evaluation module (EVM) enables the evaluation of the TLVM13610 easy-to-use synchronous buck module with an output voltage range of 1 V to 9 V and an output current up to 8 A. In addition to evaluating the electrical performance of the device, this EVM serves as an example for the circuit design and layout for the TLVM13610 into the end-user's application.

Features
  • Wide input voltage range of 3 V to 36 V
  • 5 V default output voltage
  • 1 MHz default switching frequency
  • Input, differential EMI filter
  • PCB layout with small solution footprint
Power modules (integrated inductor)
TLVM13610 36-V input, 1-V to 10-V output, 8-A power module in 7.5-mm x 6.5-mm HotRod™ QFN

Order & start development

Evaluation board

TLVM13610EVM — TLVM13610 buck regulator evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TLVM13610EVM Buck Regulator Evaluation Module PDF | HTML 05 Jan 2022
Certificate TLVM13610EVM EU RoHS Declaration of Conformity (DoC) 01 Nov 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos