TMDS64EVM

AM64x evaluation module for Sitara™ processors

TMDS64EVM

Order now

Overview

The TMDS64 evaluation module (EVM) is a stand-alone test and development platform ideal for accelerating the prototype phase of your next design.  TMDS64EVM is equipped with a Sitara™ AM6442 processor, along with additional components that allow the user to make use of various device interfaces, including industrial Ethernet, standard Ethernet, peripheral component interconnect express (PCIe), fast serial interface (FSI) and others to easily create prototypes.
An onboard display makes use of AM64x serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the LEDs. Onboard current-measurement capabilities are available to monitor power consumption for power-conscious applications.

During custom board design, customers tend to reuse the SK design files and make edits to the design file. Alternatively customers reuse some of the common implementations including the SOC, memory and communication interfaces. Since the SK is expected to have additional functionalities, customers optimize the SK implementation to suit their board design requirements. While optimizing the SK schematics, errors get introduced into the custom design that could cause functional, performance or reliability issues. When optimizing customers have queries regarding the SK implementation resulting in design errors. Many of the optimization and design errors are common across designs. Based on the learnings and data sheet pin connectivity recommendations, comprehensive Design Notes (D-Note:), Review Notes (R-Note:) and Cad Notes (Cad Note:) have been added near each section of the SK schematic that customers could review and follow to minimize errors. Additional files as part of the design downloads have been included to support customer evaluation.

The TMDS64EVM is best suited for:

  • Linux and MCU+ SDK code development
  • 3-port Gigabit Ethernet with TSN support
  • PCIe support
  • Industrial communication Device & Controller support 
  • HSE (high speed extension) connector for advanced HW development. 

See the SK-AM64B evaluation module for:

  • Linux code development
  • 2-port Gigabit Ethernet with TSN support 
  • USB 3.0 + wireless connectivity (both hotspot and endpoint)
  • Industrial communication Controller support 

Features
  • AM64x with 2x Arm Cortex-A53, 4x Arm Cortex-R5, 1x Arm Cortex M4, and 2x PRU-ICSSG
  • Three RJ45 Ethernet ports capable of 1Gb or 100Mb speeds
  • Real-time, low-pin-count FSI interface for easy connection with C2000™ MCUs
  • 1-in display and LEDs for convenient visual outputs
  • Four-lane PCIe connector to interface one-lane PCIe card
  • High Speed Expansion (HSE) connector to connect application cards
  • Onboard power-measurement capabilities
  • Updated Downloadable files in the design files section Zip folder includes the following folders 1_SCHEMATIC, 2_BOM, 3_Board_File, 4_Gerber, 5_Gerber_PDF, 6_Assembly_Models_Package and 7_PCB_LAYER_STACKUP, and additional sub folders.

  • MicroSD card
  • USB cable
  • Ethernet cable
  • Quick-start guide
Not included
  • Power supply (see the EVM HW user's guide for supply options)

Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security

 

Ethernet PHYs
DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface
Download View video with transcript Video

Order & start development

Evaluation board

TMDS64EVM — AM64x evaluation module for Sitara™ processors

Daughter card

DP720-IND-SPE-EVM — DP83TG720 daughter card

Online training

AM64-ACADEMY — AM64x Academy

Supported products & hardware

AM64-ACADEMY AM64x Academy

close
Latest version
Version: 1.00.00.00
Release date: 16 Nov 2023
Products
Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B AM64B starter kit for AM64x Sitara™ processors TMDS64EVM AM64x evaluation module for Sitara™ processors

Release Infomation

First release of AM62x Academy.

Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-AM64X — Processor SDK RT-Linux for AM64x

Supported products & hardware
Download options
alarmNotifications

PROCESSOR-SDK-LINUX-RT-AM64X Processor SDK RT-Linux for AM64x

close
Latest version
Version: 11.00.09.04
Release date: 04 Apr 2025

Processor SDK LINUX RT AM64x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

Checksum

Processor SDK LINUX RT AM64x Yocto - SD card image

Checksum

Processor SDK LINUX RT AM64x Debian Trixie - SD card image

Checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security
Multi-channel ICs (PMICs)
LP8733 Dual high-current buck converters and dual linear regulators
Hardware development
Evaluation board
SK-AM64B AM64B starter kit for AM64x Sitara™ processors TMDS64EVM AM64x evaluation module for Sitara™ processors

Documentation

Quick Start Guide for AM64X

Learn how to build embedded Linux systems using AM64X processors

Yocto SDK user manual for developers

Instructions to build RT Linux image for AM64x Starter Kit (SK) using Yocto build environment

Debian SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest - Processor SDK AM64x for Yocto RT Linux

Software manifest - Processor SDK AM64x for Debian RT Linux

Build Sheet of supported features for AM64x

Release Infomation

Thank you for your interest in PROCESSOR SDK LINUX-RT AM64X Software Development Kit (SDK). This SDK is a Linux-RT only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for production Silicon Release 2.0 High Security - Field Securable (HS-FS) devices.

TI Linux CI/CD Snapshot

AM64x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM64x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

What's new

  • Linux embedded software support
  • Long Term Stable (LTS) Kernel update to 6.12.17
  • U-boot 2025.01 based bootloaders
  • Yocto scarthgap (LTS) based build environment and filesystem
  • Debian distribution and pre-built deb packages based on Trixie
  • Snagfactory v2.2 (factory flashing) support on SK-AM64B & TMDS64EVM
Software development kit (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM64X — Industrial Communications SDK for AM64x - RTOS

Supported products & hardware
Download options
alarmNotifications

INDUSTRIAL-COMMUNICATIONS-SDK-AM64X Industrial Communications SDK for AM64x - RTOS

close
Latest version
Version: 09.02.00.24
Release date: 30 Mar 2025

Industrial Communications SDK Windows Installer

Checksum

Industrial Communications SDK Linux Installer

Checksum
lock = Requires export approval (1 minute)
Products
Arm-based processors
AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
TMDS64EVM AM64x evaluation module for Sitara™ processors

Documentation

Documentation - START HERE

Download CCS 12.7.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.2 LTS for Windows or Linux

Download SysConfig 1.20.0 for Windows or Linux

Industrial Communications SDK Manifest

Release Infomation

Thank you for your interest in the AM64x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries, and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • PROFINET RT/IRT support with Siemens ERTEC stack on TMDS64EVM - Support for Test bundle 2.45
  • Bug Fixes
IDE, configuration, compiler or debugger

DDR-CONFIG-AM64 — DDR Configuration Tool

Supported products & hardware
Download
alarmNotifications

DDR-CONFIG-AM64 DDR Configuration Tool

close
Latest version
Version: 0.10.10
Release date: 20 Dec 2024
Products
Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B AM64B starter kit for AM64x Sitara™ processors TMDS64EVM AM64x evaluation module for Sitara™ processors

Release Infomation

This tool is intended to simplify the process of configuring the DDR Subsystem Controller and PHY to interface with DRAM memory devices.

What's new

  • fixed errata associated with CA VREF training range
  • restricted some inputs for FSP1 and IO configurations
  • removed parameter tDQSCKmin from DDR4. Not used
  • added support for AM62Dx
IDE, configuration, compiler or debugger

CLOCKTREE-AM64X — Clock tree configuration for AM64x

Supported products & hardware

CLOCKTREE-AM64X Clock tree configuration for AM64x

close
Latest version
Version: 1.0.0
Release date: 01 Jan 2023
Products
Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B AM64B starter kit for AM64x Sitara™ processors TMDS64EVM AM64x evaluation module for Sitara™ processors

Release Infomation

Clock tree configuration tool for AM64X

Software development kit (SDK)

PROCESSOR-SDK-LINUX-AM64X — Processor SDK Linux for AM64x

Supported products & hardware
Download options
alarmNotifications

PROCESSOR-SDK-LINUX-AM64X Processor SDK Linux for AM64x

close
Latest version
Version: 11.00.09.04
Release date: 04 Apr 2025

Processor SDK LINUX AM64x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

Checksum

Processor SDK LINUX AM64x Yocto - SD card image

Checksum

Processor SDK LINUX AM64x Debian Trixie - SD card image

Checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Arm-based processors
AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security
Multi-channel ICs (PMICs)
LP8733 Dual high-current buck converters and dual linear regulators
Hardware development
Evaluation board
SK-AM64B AM64B starter kit for AM64x Sitara™ processors TMDS64EVM AM64x evaluation module for Sitara™ processors

Documentation

Quick Start Guide for AM64X

Learn how to build embedded Linux systems using AM64X processors

Yocto SDK user manual for developers

Instructions to build Linux image for AM64x Starter Kit (SK) using Yocto build environment

Debian SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest - Processor SDK AM64x for Yocto Linux

Software manifest - Processor SDK AM64x for Debian Linux

Build Sheet of supported features for AM64x

Release Infomation

Thank you for your interest in PROCESSOR SDK LINUX AM64x Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for production Silicon Release 2.0 High Security - Field Securable (HS-FS) devices.

TI Linux CI/CD Snapshot

AM64x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM64x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

What's new

  • Linux embedded software support
  • Long Term Stable (LTS) Kernel update to 6.12.17
  • U-boot 2025.01 based bootloaders
  • Yocto scarthgap (LTS) based build environment and filesystem
  • Debian distribution and pre-built deb packages based on Trixie
  • Snagfactory v2.2 (factory flashing) support on SK-AM64B & TMDS64EVM
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Product overview TMDS64EVM Design Package Folder and Files List PDF | HTML 31 Jul 2024
Certificate TMDS64EVM EU Declaration of Conformity (DoC) (Rev. A) 18 Jan 2024
EVM User's guide AM64x / AM243x Evaluation Module User's Guide (Rev. A) PDF | HTML 03 Oct 2023

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM64X Software development kit for AM64x Sitara™ processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos