TMUX2889YBHEVM

TMUX2889 YBH package evaluation module

TMUX2889YBHEVM

Order now

Overview

The TMUX2889YBHEVM is used to evaluate the performance of the TMU2889. The evaluation module (EVM) comes with a TMUX2889YBH device soldered on. The EVM allows for an easy way for engineers to evaluate the TMUX2889 with audio signals by using on board audio jacks. Additionally, test points on board are provided to allow for the capability to test for signals that aren't audio signals as well.

Features

TMUX2889YBH pre-soldered on board

  • 2 power supply decoupling capacitor from VDD to Ground (1μF 0402; 0.1μF 0402)
  • 6 test points on I/O's supporting TMUX2889 full current capabilities
  • 7 additional GND test points for easy of probing
  • 1 3-pin header for connecting/disconnecting device from external power
  • 1 3-pin header to change signal path state of device
Analog switches & muxes
TMUX2889 +/- 5-V beyond the supply, 2:1 (SPDT) 2-channel switch with 1.8V compatible logic

Order & start development

Evaluation board

TMUX2889YBHEVM

TMUX2889 YBH package evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TMUX2889YBH Evaluation Module User's Guide PDF | HTML 11 Dec 2024
Certificate TMUX2889YBHEVM EU Declaration of Conformity (DoC) 13 Jul 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos