TMUX646EVM

TMUX646 evaluation module for 10-channel switch in ZEC package

TMUX646EVM

Order now

Overview

The TMUX646EVM supports evaluation of the TMUX646 device in the 36-pin BGA (ZEC) package. This evaluation module can be used for quick prototyping and testing of the TMUX646 device specifically for DC parameters.

Features
  • Quick prototyping and testing setup for the TMUX646 36-pin BGA package (ZEC).
  • One TMUX646 installed (U1), with another TMUX646 pad available for one-channel SMA testing (U2).
  • Supply decoupling capacitors installed for both U1 and U2. Additional 0603 capacitor pad available for U1.
  • Component footprint option to add resistors and capacitors as single or differential loads on all analog I/O pins for U1.
  • Six SMA pads (one-channel of TMUX646) along with termination resistor pads on U2 to test using SMA I/O for one-channel.
Protocol-specific switches & muxes
TMUX646 6-GHz, 5-V, 2:1 (SPDT) 10-channel MIPI switch with 1.8-V logic support
Download View video with transcript Video

Order & start development

Evaluation board

TMUX646EVM — TMUX646 evaluation module for 10-channel switch in ZEC package

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TMUX646EVM User's Guide PDF | HTML 11 May 2021
Data sheet TMUX646 6 GHz, 5 V, 2:1 (SPDT) 10-Channel MIPI Switch with 1.8-V Logic Support datasheet PDF | HTML 01 Jun 2021
Certificate TMUX646EVM EU RoHS Declaration of Conformity (DoC) 25 May 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos