TPA2006D1EVM

TPA2006D1 Evaluation Module (EVM)

TPA2006D1EVM

Order now

Overview

The TPA2006D1 audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA2006D1 1.45 W low-voltage audio power amplifier IC in a very small DRB package, along with a small number of other parts mounted on a circuit board that is approximately 1.25 in. by 1.125 in (32 mm x 29 mm).

Features
  • Includes a 13 mm x 3 mm QFN Package
  • Single channel, fully-differential, bridge-tied load (BTL) amplifier
  • 1.45 W Output Power Into 4 Ohms at 5 V, BTL
  • Wide Supply Voltage Range (2.5 V to 5.5 V)
  • Internal depop and quick start-up circuitry
  • Internal thermal and short-circuit protection
  • Module gain is set at 5 V/V
Speaker amps
TPA2006D1 1.4-W, mono analog input class-d speaker amp with 1.8-V compatible shutdown voltage
Download View video with transcript Video

Order & start development

Evaluation board

TPA2006D1EVM — TPA2006D1 Evaluation Module (EVM)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TPA2006D1EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos