The TPA2029D1YZFEVM Evaluation Module demonstrates the capabilities of the TPA2029D1 integrated circuit. The TPA2029D1 is a mono, filter-free Class-D audio power amplifier with automatic gain control (AGC) and dynamic range compression (DRC). The AGC and DRC functions enhance the perceived audio loudness, while preventing speaker damage from overdrive. Availability in the WCSP package makes TPA2029D1 an ideal choice for notebook, tablet, mobile phone, and other portable applications. For detailed information about the TPA2029D1 capabilities, please review the data sheet available on TI.com
Features
Filter-free Class-D architecture3W into 4Ω at 5V (10% THD+N)Power Supply range: 2.5V to 5.5VThree selectable AGC functionsAGC enable/disable functionLimiter enable/disable functionShort-circuit and thermal protection