TPA3126D2EVM

TPA3126D2 Inductor Free 50W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

TPA3126D2EVM

Order now

Overview

The TPA3126D2EVM allows for the evaluation of the TPA3126D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 50W per channel.

Features
  • Supports Multiple Output Configurations
    • 2 × 70 W Into a 4-O BTL Load at 24 V, with 10% THD
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • Up to 90% Power Efficiency Combined With Low Idle Loss
    • Advanced Modulation Schemes
  • Programmable Power Limit
Speaker amps
TPA3126D2 50-W stereo, 100-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current
Download View video with transcript Video

Order & start development

Evaluation board

TPA3126D2EVM — TPA3126D2 Inductor Free 50W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPA3126D2 EVM 29 Jan 2018
Certificate TPA3126D2EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos