TPA3130D2EVM

TPA3130D2 Evaluation Module

TPA3130D2EVM

Order now

Overview

The TPA3130D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default output filter configuration supports LC filter operation, but can easily be configured to support filter-free operation. The EVM can also be configured as a 30-W, Class-D mono audio power amplifier.

Designers can quickly evaluate the sound quality and verify specifications in their application with the TPA3130D2EVM. In addition, the TPA3130D2EVM User's Guide contains the schematic, layout and bill of materials for a reference design.

Features
  • Efficient Class-D Operation
  • Support for Filter-Free Operation
  • SpeakerGuardTM Speaker Protection circuitry
  • Four Selectable, Fixed Gain Settings
  • Wide Operating Voltage: 4.5 V - 26 V
  • Wide Switching Rates 400 kHz – 1.2 MHz
  • Switching rate can be synched to an external clock source
  • AM Avoidance
  • Thermal and Short Circuit Protection with Auto Recovery Feature
  • Speaker amps
    TPA3130D2 15-W stereo, 30-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ filter free
    Download View video with transcript Video

    Order & start development

    Evaluation board

    TPA3130D2EVM — TPA3130D2 Evaluation Module

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Design files

    Technical documentation

    No results found. Please clear your search and try again.
    View all 3
    Type Title Date
    Certificate TPA3130D2EVM EU Declaration of Conformity (DoC) 02 Jan 2019
    Data sheet TPA3116D2 15-W, 30-W, 50-W Filter-Free Class-D Stereo Amplifier Family With AM Avoidance datasheet (Rev. G) PDF | HTML 07 Dec 2017
    User guide 2x15W Class D Stereo Amplifier with AM Avoidance (Rev. A) 03 Jan 2013

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos