The TPA6136A2YFFEVM allows the engineer to evaluate the TPA6136A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with 2 gain settings (0dB and +6dB). In addition, the TPA6136A2 includes a Hi-Z mode, allowing for multiple signals to be driven on the same output jack.
Features
- DirectPath™ Ground-Referenced Outputs
- Power Supply Voltage Range: 2.3 V to 5.5 V
- SGND Pin Eliminates Ground Loop Noise
- 100dB Power Supply Rejection Ratio
- Differential Inputs for Maximum Noise Rejection
- Advanced Pop and Click Suppression Circuitry
- High-Z Shutdown Mode
- Tiny 1.6x1.6 mm 16-Ball WCSP