TPD4E05U06DQAEVM

TPD4E05U06 4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module

TPD4E05U06DQAEVM

Order now

Overview

The TPD4E05U06DQAEVM is designed to allow 4-port analysis through a 100 Ω TMDS line, or differential pair. The board material is Rogers Board RO4350 with a Dielectric Constant, εr, of 3.48 +/- 0.05 and a loss tangent, δ, of 0.0031 at 2.5 GHz. The port connectors are surface-mount SMP 50 Ω high speed connectors.

The EVM has two sections: CALIBRATION and TPD4E05U06DQA. The traces on the CALIBRATION section are identical to the traces on the TPD4E05U06DQA section, allowing the board’s effect to be removed and only the device under test’s performance to be evaluated, without having to de-solder the device under test.

Features
  • Provides System Level ESD Protection for Low-Voltage IO Interfaces
  • IEC 61000-4-2 Level 4:
    • ±12kV (Contact discharge)
    • ±15kV (Air-gap discharge)
  • IO Capacitance 0.42pF (Typ)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra low Leakage Current 10nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Easy Straight-through Routing Package
Download View video with transcript Video

Order & start development

Evaluation board

TPD4E05U06DQAEVM — TPD4E05U06 4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TPDxE05U06 1, 4, 6 Channel ESD Protection Device for Super-Speed (Up to 6 Gbps) Interface datasheet (Rev. O) PDF | HTML 27 Aug 2024
Certificate TPD4E05U06DQAEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPD4E05U06DQA EVM User's Guide 14 Feb 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos