Limited quantities
TPLD1201-RWB-EVM is a prototype evaluation module and is available in limited quantities.
The TPLD1201-RWB-EVM helps users to configure TPLD1201RWB devices without requiring the soldering of the devices to the board. Use InterConnect Studio (ICS) software for fast evaluation, development, simulation and programming. Once programmed, TI programmable logic (TPLD) devices can be removed from the socket and placed in a user's system. In order to program devices, a TPLD-PROGRAM board and InterConnect Studio are required.
TPLD1201-RWB-EVM is a prototype evaluation module and is available in limited quantities.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.