TPLD1202-DYY-EVM

TPLD1202 evaluation module with a DYY package socket

TPLD1202-DYY-EVM

Order now

Overview

This evaluation module (EVM) enables users to evaluate TPLD1202DYY devices without requiring the soldering of the devices to the board. Users can utilize InterConnect Studio software for fast evaluation, development, simulation and programming. Once programmed, TI Programmable Logic Devices (TPLD) can be removed from the socket and placed in a user's system. In order to program devices, a TPLD-PROGRAM board and InterConnect Studio are required.

Features
  • DYY socket for easy programming and evaluation of TPLD1202DYY
  • TPLD1202DYY device pre-placed in the socket to allow for rapid prototyping
  • Input buttons, potentiometers and output LEDs for quick evaluation
  • Header pins and test points for interfacing with custom systems
  • Interfaces with TPLD-PROGRAM using a standard keyed 14-position cable
  • This tool includes six sample TPLD1202DYY parts and a quick start guide

  • Six TPLD1202DYY samples

Programmable logic devices (PLD)
TPLD1202 Programmable logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI TPLD1202-Q1 Automotive programmable-logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI
Download View video with transcript Video
Important note

TPLD1202-DYY-EVM is a prototype evaluation module and is available in limited quantities.

The User’s guide is available. Request now

Order & start development

Evaluation board

TPLD1202-DYY-EVM — TPLD1202 evaluation module with a DYY package socket

Driver or library

TPLD-DESIGN — TPLD Software & Collateral

Supported products & hardware
alarmNotifications
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TPLD1202-DYY-EVM EU Declaration of Conformity (DoC) 19 Aug 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos