The TPS1214-Q1 evaluation module (EVM) allows reference circuit evaluation of the TPS1214-Q1 smart high-side driver. The EVM allows for full configuration of the high-side driver as well as various parameters such as overcurrent protection, short-circuit protection and configurable I2T control. This EVM has the ability to set various thresholds from jumpers to allow easily switching between different threshold and configuration settings.
Features
- 3.5V to 40V operating voltage range
- 15A to 50A adjustable short-circuit protection using onboard jumpers
- Programmable short-circuit protection delay
- Programmable load wakeup threshold
- Programmable auto-retry and latch options
- LED status indication for fault and active mode