TPS1685EVM is a prototype evaluation module and is available in limited quantities.
TPS1685EVM
TPS1685 evaluation module
TPS1685EVM
Overview
The TPS1685EVM is used to evaluate the performance of the TPS1685 eFuse device. The TPS1685EVM comes with two TPS16850 eFuses connected in parallel to evaluate a 54V (typical) and 40A (steady state) design. This evaluation module incorporates two TPS16850 devices in parallel, which supports a 2kW input power path protection design at an input voltage of 48V.
Features
- 40V to 60V (typical) operation
- 10A to 44A programmable circuit breaker threshold using onboard jumpers
- Adjustable reference voltage for overcurrent protection and active current sharing blocks
- Undervoltage and overvoltage protections
- TVS diode for input and Schottky diode for output transient protections
- LED status for power good and fault indications
eFuses & hot swap controllers
Order & start development
Evaluation board
TPS1685EVM — TPS1685 evaluation module
Technical documentation
No results found. Please clear your search and try again.
View all 2
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.