TPS22908EVM-025

TPS22908EVM-025 Evaluation Module

TPS22908EVM-025

Order now

Overview

The TPS22907/08EVM-025 evaluation module (EVM) helps designers evaluate the performance of the TPS22908 load switch. The EVM allows users to apply an input voltage (1.1 V to 3.6 V) to the TPS22908 under different loading conditions (0 A to 1 A). Output, input and switching waveforms can be monitored on the EVM.

Features
  • Input Voltage: 1.1 V to 3.6 V
  • Input Current Range: 0 A to 1 A
  • Access to VIN, VOUT, and ON pins
  • Jumpers to select input capacitance, output capacitance and output resistance
Load switches
TPS22908 3.6-V, 1-A, 28-mΩ load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22908EVM-025 — TPS22908EVM-025 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22908EVM-025 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS22907-08EVM-025 Load Switch IC 10 Oct 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos