TPS22914BEVM-078

TPS22914B Evaluation Module

TPS22914BEVM-078

Order now

Overview

The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.

Features
  • Input voltage range: 1.05 V to 5.5 V
  • 2-A max continuous current operation
  • Access to the VIN, VOUT, GND, and ON pins
  • On board CIN and COUT capacitors
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Load switches
TPS22914 5.5-V, 2-A, 37-mΩ load switch
Download View video with transcript Video

Order & start development

Evaluation board

TPS22914BEVM-078 — TPS22914B Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22914BEVM-078 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the TPS22915BEVM-078 Single Channel Load Switch IC (Rev. A) 27 Aug 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos